We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

HYDRA L16

Unique ref.: HYDRA_L16
Brand: Daisalux
Product family: Hydra
Product group: Luminaires and specials
Width (mm): 111
Height (mm): 320
Date of publishing: 2017-04-20
Edition number: 1
Type: Object (single object)
Download (16)
Rectangular body with raised edges consisting of a polycarbonate housing and diffuser of the same material. Supports AC and DC voltage. Suitable for centralised AC/DC power systems.

Mounting Options:
  • Hydra surface
  • Hydra semi-recessed (KSH/KSP)
  • Hydra ceiling flush-mounted (KET)
  • Hydra wall flush-mounted (KEP)
  • Hydra pennant (KET+ KSB)
  • Hydra watertight (KES)

Format: Hydra
Operation: AC/DC
Voltage: 220-230V 50/60Hz, 110-120V 60Hz
Photometric data:
Luminous flux connected to mains (lm): 590


Material main: Polycarbonate
Material secondary: Electronic & optical components
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Lighting - Emergency & Security
IFC classification: Light Fixture
UNSPSC name: Emergency lighting and accessories
UNSPSC code: 391117
Uniclass 1.4 Code: L747321
Uniclass 1.4 Description: Emergency lighting
Uniclass 2.0 Code: PR-36-08-27
Uniclass 2.0 Description: Emergency Exit Devices
NBS Reference Code: 36-08-27
NBS Reference Description: Emergency Exit Devices

All BIM objects are real products from real manufacturers confirmed and approved