We are using cookies to provide our services

By using our services you agree to our use of cookies

Cable Management Component Closet Distribution Frame, 19 inch wide, 7 ft tall

Unique ref.: corning-cdf-er
Brand: Corning Optical Communications
Product family: Conduit, Wireways, and Ducts
Product group: Cable Management Component
Date of publishing: 2012-10-18
Edition number: 1
Type: Object (single object)
Download (6)
Corning Cable Systems Cable Management Components include the closet distribution frame (CDF), jumper management panels (CJP), closet jumper housings (CJH), jumper troughs (CJT), blank-out filler panels (BRP), inter-bay storage units (IBU) and IBU covers (CVR).

The CDF is a 7-ft black aluminum frame with 1.75-in EIA/TIA hole spacing. With a pre-installed jumper trough mounted at the top of the frame, it has a total of 44 rack spaces (44U). Each compatible component will have a “U” designation in the part number to indicate the number of rack spaces that product occupies (1U = one rack space at 1.75 in).

Features And Benefits

Flexible design
  • Use with all types of cable

Strong, lightweight CDF
  • Easy installation for rack-mount application

Factory-installed jumper trough
  • Simplifies jumper routing and management

Moveable radiused jumper guides
  • Minimum bend radius protection

Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Application Enterprise Networks
Product Type Frames & Cable Managers

All BIM objects are real products from real manufacturers confirmed and approved