We are using cookies to provide our services

By using our services you agree to our use of cookies

Straight coupling

Unique ref.: P270
Brand: COMAP
Product family: Multilayer system - MultiSkin
Product group: SKINPress
Date of publishing: 2018-06-14
Edition number: 2
Type: Object (single object)
Download (3)
SkinPress

SkinPress brass and PPSU press-fittings for multilayer pipes
• A range of brass fittings from 14 to 63 mm in diameter — to 32 mm only for the PPSU range
• TH press profile
• Immediate verification of correct pressing with the Visu-Control ring
• O-rings are of top-quality EPDM

The SkinPress press-fitting system for multilayer pipes unites the attributes of plastic and metal solutions, combining the properties of PEX and aluminium.
• A lightweight, flexible pipe with high expansion resistance thanks to an aluminium interior layer.
• High-quality fittings in brass and PPSU, with quick installation and secured with a crimping indicator.

Excellent performance
• Advanced design optimising the properties of the materials, giving excellent corrosion resistance and good acoustic performance.
• A wide range of operating temperatures (-10° C to 95° C)
• System certified in accordance with EN ISO 21002, DVGW, CSTBat and many local certifications

Working convenience
• Light and easy to transport: Three times lighter than copper
• Practical packaging: One coil of 100 metres of pipe, in an individual carton
• Installation made easy: manual bending
• Safety: the use of fire is not necessary

Save time and money
• Fewer connections: on average, half as many fittings as with a metal system
• Less risk of theft: on average, copper piping is three times more expensive than multilayer tubing
• Speed: a press-fit connection can be made in less than 7 seconds


Material main: Plastic
Material secondary: Stainless steel
Designed in:
Manufactured in:

BIMobject Category: Plumbing - Joints
IFC classification: Pipe Fitting
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: L73121
Uniclass 1.4 Description: Pipes and fittings
Uniclass 2.0 Code: PR-62-64
Uniclass 2.0 Description: Pipe Fittings
Uniclass 2015 Code: Pr_65_52_63
Uniclass 2015 Description: Pipes and fittings
NBS Reference Code: 62-64
NBS Reference Description: Pipe Fittings
OmniClass Number: 23-19 25 13 21 17
OmniClass Title: Fittings
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Plumbing - Joints

Name Value
Angle 180
Material PPSU
Nominal Size 16 mm — 26 mm
Pressure Rating 10 bar

All BIM objects are real products from real manufacturers confirmed and approved