We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS WX520 Compact Installation LCOS projector

Unique ref.: REALiS_WX520_Compact
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
The REALiS WX520 Pro AV Compact Installation LCOS Projector features high performance WXGA+ (1440x900) resolution and a lightweight (13 lbs), compact (13.3" x 4.6" x 16.9") design. With an output of 5200 lumens, 2000:1 contrast ratio and advanced AISYS technology, it delivers outstanding color richness, image brightness and clarity while taking up less space than would be expected by a projector with such powerful performance.

Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®

Brightness: 5200 Lumens

Country: United States

Depth: 14.6 in

Height: 5.3 in

Lens: Built in Zoom (1.43 - 2.57:1)

Lens Shift Type: Mechanical (+62V, +-10% H)

Manufacturer Product Line: Canon REALiS Compact Installation LCOS projectors

Projection Technology: 3 LCOS Panels

Region: North America

Resolution: WXGA+ (1440 x 900)

Width: 13.3 in


Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Furniture
UNSPSC name: Audio and visual presentation and composing equipment
UNSPSC code: 4511
Uniclass 1.4 Code: JW2
Uniclass 1.4 Description: Audio-visual
Uniclass 2.0 Code: PR-35-25-04
Uniclass 2.0 Description: Audio Visual Furniture
Uniclass 2015 Code: Pr_40_30_25_04
Uniclass 2015 Description: Audio visual furniture
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment

All BIM objects are real products from real manufacturers confirmed and approved