We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS WUX6000 Installation LCOS projector

Unique ref.: Canon_REALiS_WUX6000_LCOS
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
The new REALiS WUX6000 projector offers a robust combination of 6000 Lumens of high brightness, WUXGA (1920 x 1200) high resolution, and Canon's unique LCOS display technology to set this model apart. The REALiS WUX6000 Pro AV Installation LCOS Projector delivers intricately detailed, color-accurate still or motion images with a contrast ratio of up to 2000:1.This model is compatible with all current interchangeable Genuine Canon projector lenses to suit a variety of screen sizes ranging from close rear-projection to long-throw display environments.

Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®

Brightness: 6000 Lumens

Country: United States

Depth: 16.92 in

Height: 6.69 in

Lens: Various lenses available

Lens Shift Type: Motorized (shift varies by lens)

Manufacturer Product Line: Canon REALiS Installation LCOS projectors

Projection Technology : 3 LCOS Panels

Region: North America

Resolution: WUXGA (1920 x 1200)

Width: 14.96 in


Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Furniture
UNSPSC name: Audio and visual presentation and composing equipment
UNSPSC code: 4511
Uniclass 1.4 Code: JW2
Uniclass 1.4 Description: Audio-visual
Uniclass 2.0 Code: PR-35-25-04
Uniclass 2.0 Description: Audio Visual Furniture
Uniclass 2015 Code: Pr_40_30_25_04
Uniclass 2015 Description: Audio visual furniture
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment

All BIM objects are real products from real manufacturers confirmed and approved