We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS WX6000 D Installation LCOS projector

Unique ref.: canon-wx6000d
Brand: Canon USA
Product family: Data/Multi/Media Projectors
Product group: Canon REALiS Installation LCOS projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
Download (8)

The REALiS WX6000 D is a high-performance WXGA+ (1440 x 900) resolution installation multimedia projector employing Canon's AISYS-enhanced LCOS technology and interchangeable Genuine Canon lenses to deliver spectacularly clear and rich images. It also offers a WXGA class-leading 5700 lumens of brightness, unparalleled ease of installation and maintenance, and powered lens shift which can be operated in both vertical and horizontal directions. A wired remote option allows the remote use of the REALiS WX6000 D in situations where obstacles block a direct line of sight between the operator and projector.

The REALiS WX6000 D features a DICOM Simulation Mode which allows for the viewing of monochrome digital X-Rays, CAT Scans and MRI's with accurate greyscale rendition and precise detail. This special mode simulates ensures accuracy and consistency in compliance with the Digital Imaging and Communications in Medicine (DICOM) Part 14 standard, making it the ideal large venue projector for those in the medical education and training fields.

Other features of this high-resolution projector include an HDMI terminal (version 1.3 Deep Color) for projection of high-quality digital images, as well as a built-in network connection (RJ-45) for remote network operation. The projector's expanded color space and advanced optics mean that the 5700 lumens of the REALiS WX6000 D deliver razor-sharp, brilliant results, without the need to 'over specify' the lumens required to compensate for loss in brightness typically associated with wide or long throw lenses. Greater eco-efficiency has also been achieved with the REALiS WX6000 D, which consumes only 0.0763 W/lm.

The REALiS WX6000 D is the perfect choice for installations in corporate, educational or medical settings, especially in large rooms in which the greatest level of detail and contrast in images must be seen and offers outstanding performance in the reproduction of 16:10 aspect ratio high resolution images. With no organic polarizing element in the new AISYS 4.1 Optical Engine, the REALiS WX6000 D is also suitable to run for extended periods as might be required.


Canon Projector Throw Distance Calculator PC Windows / Mac OSX


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 16.9
Height 6.69
Resolution WXGA+ (1440 X 900)
Width 14.9

Canon USA

Properties

Name Value
Projection Technology 0.7" LCOS Reflective LCD panels x 3
Brightness 5700 Lumens
Lens Shift Type Motorized (shift varies by lens)
Lens Various lenses available

All BIM objects are real products from real manufacturers confirmed and approved