We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS WX520 D Compact Installation LCOS projector

Unique ref.: canon-wx520d
Brand: Canon USA
Product family: Data/Multi/Media Projectors
Product group: Canon REALiS Compact Installation LCOS projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
Download (16)

The REALiS WX520 D DICOM Simulation Pro AV Compact Installation LCOS Projector features high performance WXGA+ (1440x900) resolution and a lightweight (13 lbs), compact (13.3" x 4.6" x 16.9") design. The DICOM Simulation Mode allows for the viewing of monochrome digital X-Rays, CAT Scans and MRI's with accurate grayscale rendition and precise detail. For use in medical training, this simulation mode provides the accuracy and consistency which complies with the Digital Imaging and Communications in Medicine (DICOM) Part 14 standard.*


With an output of 5200 lumens, 2000:1 contrast ratio and advanced AISYS technology, it delivers outstanding color richness, image brightness and clarity while taking up less space than would be expected by a projector with such powerful performance.


This projector is full of outstanding features such as 4-point keystone adjustment, digital and physical lens shift, exacting image detail adjustments, and controls which combine with the fixed F-stop of its superb Canon lens to project crisp and compelling content. It is equally well suited for graphics, text and HD video presentation, with a 16:10 aspect ratio.


You will have more flexibility in installation as well, thanks to its small footprint, light weight and true versatility with your choice of mounting, whether horizontal, vertical or on the ceiling. It is possible to create multi-projector arrays by stacking two REALiS WX520 D projectors thanks to the flat top and bottom design. A 12,000 hour long-life filter makes maintenance easier than ever, while network management and streaming content capability seamlessly integrates the REALiS WX520 D into your technical infrastructure.


A host of multimedia functions including USB memory sticks, JPEG support and a built-in speaker makes the REALiS WX520 D the perfect partner for all your presentation sources. For corporate, educational, fine arts and marketing applications, the convenience, power, capability and advanced technology of the WX520 D can achieve results far beyond expectations.


Canon Projector Throw Distance Calculator PC Windows / Mac OSX


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 16.9
Height 4.6
Resolution WXGA+ (1440 x 900)
Width 13.3

Canon USA

Properties

Name Value
Projection Technology 0.7" LCOS Reflective LCD panels x 3
Brightness 5200 Lumens | 4000 Lumens (Power Save Mode)
Lens Built in Zoom (1.43 - 2.57:1)
Lens Shift Type Mechanical (+62V, +-10% H)

All BIM objects are real products from real manufacturers confirmed and approved