We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS WX450ST D Compact Installation LCOS projector

Unique ref.: canon-wx450std
Brand: Canon USA
Product family: Data/Multi/Media Projectors
Product group: Canon REALiS Compact Installation LCOS projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
Download (16)

The REALiS WX450ST D Pro AV Short Throw Compact Installation LCOS Projector features high performance WXGA+ (1440 x 900) resolution, an output of 4500 lumens, 2000:1 contrast ratio and advanced AISYS technology. The projector's DICOM Simulation Mode allows for the viewing of monochrome digital X-Rays, CAT Scans and MRI's with accurate grayscale rendition and precise detail, simulating the results of devices compliant with the Digital Imaging and Communications in Medicine (DICOM) Part 14 standard. The color temperature can be changed between 5 presets, 3 user defined color temperatures, clear base, and blue base- making the projector ideal for those in the medical education and training fields.


Featuring a throw ratio of 1:0.571, the WX450ST D can project a 7 foot wide screen from just under 4 feet away. Other outstanding features of this widescreen projector include 4 Point Keystone Correction and USB based playback of JPEG image files directly from a thumb drive without a PC connected. A built in edge blend processor allows for the display of multi-projector seamless large images. The "Picture by Picture" feature allows for the simultaneous use of high quality digital video inputs (HDMI and DVI) in split screen mode.


The WX450ST D projector offers installation flexibility, exceptional optics and wide range of features that will deliver brilliantly in some of the most challenging environments.


Canon Projector Throw Distance Calculator PC Windows / Mac OSX


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 16.3
Height 5.2
Resolution WXGA+ (1440 x 900)
Width 13.3

Canon USA

Properties

Name Value
Projection Technology 0.7" LCOS Reflective LCD panels x 3
Brightness 4500 Lumens
Lens Built in Short Throw (0:57:1)
Lens Shift Type Mechanical (+77V, +-10% H)

All BIM objects are real products from real manufacturers confirmed and approved