We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS WX450ST Compact Installation LCOS projector

Unique ref.: canon-wx450st
Brand: Canon USA
Product family: Data/Multi/Media Projectors
Product group: Canon REALiS Compact Installation LCOS projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
Download (14)

The REALiS WX450ST Pro AV Short Throw Compact Installation LCOS Projector features high performance WXGA+ (1440 x 900) resolution and a throw ratio of 0.57:1, enabling the projection of a 7 foot wide screen from just under 4 feet away. With an output of 4500 lumens, 2000:1 contrast ratio and advanced AISYS technology, the WUX400ST delivers outstanding color richness and image brightness and clarity, and is well suited for wide screen graphics, text and HD video presentations.


Ideal for a wide variety of applications in both the corporate and the higher education fields, the WX450ST is full of outstanding features including 4 Point Keystone Correction and USB based playback of JPEG image files directly from a thumb drive, without a PC connected. A built in edge blend processor allows for the display of multi-projector seamless large images. The "Picture by Picture" feature allows for the simultaneous use of high quality digital video inputs (HDMI and DVI) in split screen mode.


The WX450ST projector offers installation flexibility, exceptional optics and wide range of features that will deliver brilliantly in some of the most challenging environments.


Canon Projector Throw Distance Calculator PC Windows / Mac OSX


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 16.3
Height 5.3
Resolution WXGA+ (1440 x 900)
Width 13.3

Canon USA

Properties

Name Value
Projection Technology 3 LCOS Panels
Brightness 4500 Lumens
Lens Built in Short Throw (0:57:1)
Lens Shift Type Mechanical (+77V, +-10% H)

All BIM objects are real products from real manufacturers confirmed and approved