We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS WUX6000 D Installation LCOS projector

Unique ref.: canon-wux6000d
Brand: Canon USA
Product family: Data/Multi/Media Projectors
Product group: Canon REALiS Installation LCOS projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
Download (17)

In addition to delivering 6000-lumens and WUXGA (1920 x 1200) high-resolution, the Canon REALiS WUX6000 projector offers a DICOM Simulation Mode for the display of monochrome digital X-rays, CAT scans, and MRI's with accurate color and precise detail. This special mode simulates the results of devices compliant with the Digital Imaging and Communications in Medicine (DICOM) Part 14 standard. For added flexibility, within this mode users can select from either blue or clear base and can further adjust the color temperature according to their individual preferences.


The REALiS WUX6000 D integrates Canon's unique LCOS (Liquid Crystal on Silicon) display technology with five different interchangeable Genuine Canon projection lenses to match a variety of screen sizes and display environments. A choice of multiple image-mode settings and adjustments, a powered horizontal and vertical lens-shift feature for installation convenience, a simplified maintenance design, advanced Professional Calibration settings (including Edge Blending), extensive connectivity (including HDMI, DVI, and RJ-45 ports), and compatibility with PJLink and Crestron and AMX systems all combine in the Canon REALiS WUX6000 D Installation LCOS Projector to deliver a bright, versatile display solution.


These capabilities combine to make the REALiS WUX6000 D Pro AV Installation LCOS Projector an ideal solution for those in the medical education and training fields, or other specialized applications like black and white photography where an expanded range of gamma adjustment is required.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 16.92
Height 6.69
Resolution WUXGA (1920 x 1200)
Width 14.96

Canon USA

Properties

Name Value
Projection Technology 0.71" LCOS Reflective LCD panels x 3
Brightness 6000 Lumens | 4660 Lumens (Power Save Mode)
Lens Shift Type Motorized (shift varies by lens)
Lens Various lenses available

All BIM objects are real products from real manufacturers confirmed and approved