We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS WUX5000 Installation LCOS projector

Unique ref.: canon-wux5000
Brand: Canon USA
Product family: Data/Multi/Media Projectors
Product group: Canon REALiS Installation LCOS projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
Download (13)

The REALiS WUX5000 is a high-performance WUXGA (1920 x 1200) resolution installation projector employing Canon's AISYS-enhanced LCOS technology and interchangeable Genuine Canon lenses to deliver spectacularly clear and rich images. This new model also offers 5000 lumens of brightness, ease of installation and maintenance, and powered lens shift which can be operated in both vertical and horizontal directions.


The REALiS WUX5000 is an ideal large venue projector, suitable for corporate board and conference rooms, educational institutions, museums, galleries, photo studios, and houses of worship.


Other features of this widescreen projector include an HDMI terminal (version 1.3 deep color) for projection of high-quality digital images and uncompressed 1080p video, as well as a built-in network connection (RJ-45) for remote network operation. The projector's expanded color space and advanced optics mean that the 5000 lumens of the REALiS WUX5000 bring razor-sharp, brilliant results, without the need to 'over specify' the lumens required to compensate for loss in brightness typically associated with wide or long throw lenses.


The REALiS WUX5000 is the perfect choice for installations in large settings which require high-resolution images with exceptional detail, clarity and contrast.


Canon Projector Throw Distance Calculator PC Windows / Mac OSX


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 16.9
Height 6.7
Resolution WUXGA (1920 x 1200)
Width 15

Canon USA

Properties

Name Value
Projection Technology 3 LCOS Panels
Brightness 5000 Lumens
Lens Shift Type Motorized (shift varies by lens)
Lens Various lenses available

All BIM objects are real products from real manufacturers confirmed and approved