We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS WUX450 D Compact Installation LCOS projector

Unique ref.: canon-wux450d
Brand: Canon USA
Product family: Data/Multi/Media Projectors
Product group: Canon REALiS Compact Installation LCOS projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
Download (20)

The REALiS WUX450 D Pro AV Compact Installation LCOS Projector features high performance WUXGA (1920 x 1200) resolution and a lightweight (13 lbs), compact (13.3" x 4.6" x 16.9") design. The DICOM Simulation Mode allows for the viewing of monochrome digital X-Rays, CAT Scans and MRI's with accurate grayscale rendition and precise detail. For use in medical training, this simulation mode provides the accuracy and consistency which complies with the Digital Imaging and Communications in Medicine (DICOM) Part 14 standard.*


With an output of 4500 lumens, 2000:1 contrast ratio and advanced AISYS technology, it delivers outstanding color richness and image brightness and clarity while taking up less space than would be expected by a projector with such powerful performance.


This projector is feature packed for outstanding performance with 4-corner keystone correction, generous lens shift, and controls enabling exacting calibration. The projector lens utilizes Canon's expertise in lens technology, featuring a fixed F-Stop of f2.8, making possible virtually no brightness loss throughout the zoom range, helping to maximize performance with installation flexibility.


You will have more flexibility in installation as well, thanks to its small footprint, light weight and true versatility your choice of mounting, whether horizontal, vertical or on the ceiling. It is possible to create multi-projector arrays by stacking two REALiS WUX450 D projectors thanks to the flat top and bottom design. A 12,000 hour long-life filter makes maintenance easier than ever, while network management and streaming content capability seamlessly integrates the REALiS WUX450 D into your technical infrastructure.


A host of multimedia functions including memory device support, JPEG support and a built-in speaker makes the WUX450 D the perfect partner for all your presentation sources. For corporate, educational, fine arts and marketing applications, the convenience, power, capability and advanced technology of the WUX450 D can achieve results far beyond expectations.


Canon Projector Throw Distance Calculator PC Windows / Mac OSX


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 16.9
Height 4.6
Resolution WUXGA (1920 x 1200)
Width 13.3

Canon USA

Properties

Name Value
Projection Technology 0.71" LCOS Reflective LCD panels x 3
Brightness 4500 Lumens | 3460 Lumens (Power Save Mode)
Lens Built in Zoom (1.39 - 2.51:1)
Lens Shift Type Mechanical (+60V, +-10% H)

All BIM objects are real products from real manufacturers confirmed and approved