We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS SX6000 D Installation LCOS projector

Unique ref.: canon-sx6000d
Brand: Canon USA
Product family: Data/Multi/Media Projectors
Product group: Canon REALiS Installation LCOS projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
Download (18)

The REALiS SX6000 D is a high-performance SXGA+ (1400 x 1050) resolution installation multimedia projector employing Canon's AISYS-enhanced LCOS technology and interchangeable Genuine Canon lenses to deliver spectacularly clear and rich images. This model also offers 6000 lumens of brightness, ease of installation and maintenance, and powered lens shift which can be operated in both vertical and horizontal directions. A wired remote option allows the remote use of the REALiS SX6000 D in situations where obstacles block a direct line of sight between the operator and projector.


The REALiS SX6000 D features a DICOM Simulation Mode which allows for the viewing of monochrome digital X-Rays, CAT Scans and MRI's with accurate grayscale rendition and precise detail. This special mode ensures accuracy and consistency in compliance with the Digital Imaging and Communications in Medicine (DICOM) Part 14 standard, making it the ideal large venue projector for those in the medical education and training fields.


Other features of this high-resolution projector include an HDMI terminal (version 1.3 Deep Color) for projection of high-quality digital images and uncompressed 1080p video, as well as a built-in network connection (RJ-45) for remote network operation. The projector's expanded color space and advanced optics mean that the 6000 lumens of the REALiS SX6000 deliver razor-sharp, brilliant results, without the need to 'over specify' the lumens required to compensate for loss in brightness typically associated with wide or long throw lenses. Greater eco-efficiency has also been achieved with the REALiS SX6000 D, which consumes a class-leading 0.0725 W/lm.


The REALiS SX6000 D is the perfect choice for installations in medical educational, corporate or museum settings in which the greatest level of detail and contrast in images must be seen and offers outstanding performance in the reproduction of 4:3 aspect ratio high resolution images. With no organic polarizing element in the new AISYS 4.1 Optical Engine, the REALiS SX6000 D is also suitable to run for extended periods as might be required.


Canon Projector Throw Distance Calculator PC Windows / Mac OSX


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 16.9
Height 6.69
Resolution SXGA+ (1400 x 1050)
Width 15

Canon USA

Properties

Name Value
Projection Technology 0.72" LCOS Reflective LCD panels x 3
Brightness 6000 Lumens
Lens Shift Type Motorized (shift varies by lens)
Lens Various lenses available

All BIM objects are real products from real manufacturers confirmed and approved