We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canon REALiS SX6000 Installation LCOS projector

Unique ref.: canon-sx6000
Brand: Canon USA
Product family: Data/Multi/Media Projectors
Product group: Canon REALiS Installation LCOS projectors
Date of publishing: 2015-04-21
Edition number: 1
Type: Object (single object)
Download (14)

The REALiS SX6000 is a high-performance SXGA+ (1400 x 1050) resolution installation multimedia projector employing Canon's AISYS-enhanced LCOS technology and interchangeable Genuine Canon lenses to deliver spectacularly clear and rich images. This model also offers 6000 lumens of brightness, ease of installation and maintenance, and powered lens shift which can be operated in both vertical and horizontal directions. A wired remote option allows the remote use of the REALiS SX6000 in situations where obstacles block a direct line of sight between the operator and projector.


This high-resolution projector includes an HDMI terminal (version 1.3 Deep Color) for projection of high-quality digital images and uncompressed 1080p video, as well as a built-in network connection (RJ-45) for remote network operation. The projector's expanded color space and advanced optics mean that the 6000 lumens of the REALiSSX6000 deliver razor-sharp, brilliant results, without the need to 'over specify' the lumens required to compensate for loss in brightness typically associated with wide or long throw lenses. Greater eco-efficiency has also been achieved with the REALiS SX6000, which consumes a class-leading 0.0725 W/lm.


The REALiS SX6000 is the perfect choice for installations in educational, corporate or museum settings in which the greatest level of detail and contrast in images must be seen. It also offers outstanding performance in the reproduction of 4:3 aspect ratio high resolution images. With no organic polarizing element in the new AISYS 4.1 Optical Engine, the REALiS SX6000 is suitable to run for extended periods.


Canon Projector Throw Distance Calculator PC Windows / Mac OSX


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 16.9
Height 6.69
Resolution SXGA+ (1400 x 1050)
Width 14.9

Canon USA

Properties

Name Value
Projection Technology 3 LCOS Panels
Brightness 6000 Lumens
Lens Shift Type Motorized (shift varies by lens)
Lens Various lenses available

All BIM objects are real products from real manufacturers confirmed and approved