We are using cookies to provide our services

By using our services you agree to our use of cookies

Canon REALiS WUX500ST Pro AV Short Throw LCOS Projector

Unique ref.: canon-realis-wux500st-pro
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 13.26
Height (inches): 5.35
Depth (inches): 16.33
Date of publishing: 2017-03-01
Edition number: 1
Type: Object (single object)
Download (9)

ITEM CODE: 2136C002

The REALiS WUX500ST Pro AV Short Throw LCOS Projector delivers exceptional image quality with 5000 lumens*1 of brightness and a high contrast ratio of 2000:1 – all enhanced by Canon's advanced AISYS optical technology. Placed just 4 feet from the screen, it produces a large, 100-inch native WUXGA resolution (1920 x 1200) picture for sharp, bright and highly detailed results, with excellent color reproduction and contrast. An impressive short throw ratio of 0.56:1, significant 0-75% vertical lens shift and compact, lightweight design help ensure installation is flexible and convenient, even in tight or constricted spaces. Built-in HDBaseT and Wi-Fi® connectivity also help to make set up simple. The REALiS WUX500ST incorporates an exceptional combination of features, making it stand out in the market as an ideal choice for a variety of uses including museums and galleries, simulation, corporate, government, higher education and more.

Exceptional Image Quality

With a Native WUXGA Resolution (1920 x 1200), a brightness of 5000 lumens, a 2000:1 contrast ratio, plus Canon's cutting-edge optical technologies, all of these contribute to outstanding image quality. The LCOS panel combined with AISYS-enhancement heightens that quality further, along with a Genuine Canon Lens and advanced color management system.

Flexible Installation

The compact size of the WUX500ST along with a relatively light weight of just 13.9 lbs., in combination with its short throw ratio of 0.56:1 and a significant Lens Shift range (0–75% Vertical and 10% ± Horizontal), helps make installation incredibly versatile, even in challenging settings. A variety of advanced settings also allow further optional adjustments, including 4-point independent Keystone Correction, which allows the corners of the image to be independently altered for maximum focus and image reproduction.

Versatile Connectivity and Network Management

The REALiS WUX500ST comes with a variety of industry-standard interfaces including HDMI®, DVI-I, USB, RJ-45 and RS-232C, plus Audio Inputs. HDBaseT is built in which transmits uncompressed HD video, audio and control signals over one single LAN cable, up to 100 meters. Wi-Fi® is built in so multiple PCs can connect via Network Multi Projection (NMPJ). This projector is also compatible with Crestron Room View and AMX Device Discovery for added convenience and control.

Peace of Mind

The REALiS WUX500ST is backed by the Canon Three-Year Projector and Lamp Limited Warranty (120-day lamp coverage). Our Professional Service & Support is award-winning. It includes both a Three-Year Advanced Warranty Service Exchange Program*2 and a Service Loaner Program*2.

*1 When in Presentation Mode and lamp is set to Full Power Mode. *2 Programs and service offerings subject to change without notice. For complete details, including terms and conditions for each program, or to learn more about Service and Support offerings for Canon professional projectors, please contact a Canon sales rep or call 1-800-OK-CANON.

Imaging Device - Reflective LCOS Panel, x3
Aspect Ratio - 16:10
Native Resolution - 1920 x 1200 (WUXGA)
Brightness - 5000lm / 3460lm *2
Uniformity - 80%
Contrast Ratio - 2000:1
Digital Keystone - V: ±12°, H: ±12°

Optics

F Number, Focal Length - F2.7, 8.8mm 
Zoom - Fixed
Electronic Zoom - 12x Maximum
Focus - Manual
Image Size - 30 - 300" *3
Amount of Lens Shift - V: 0 - 75%, H: ±10%
Throw Ratio - 0.56:1 *1

Image Adjustments

Image Modes - Standard, Presentation, Dynamic, Photo/sRGB, Video, User1, User2, User3, User4, User5
Color Adjustment - Color Level, Color Balance, Color Temperature, Gains of RGB, Offsets of RGB
Screen Color Correction - Normal, Greenboard, Adjust 
Mounting - Upward, Downward, Table, Ceiling 
Adjustable Feet - Bottom front: 2 places (Maximum elevation 6°)

Image Signals

Scanning Frequency - H: 15.734kHz - 75.000kHz, V: 24.000Hz - 60.317Hz
Analog PC Input - WUXGA / UXGA / WSXGA+ / SXGA+ / WXGA+/ FWXGA / WXGA / SXGA / XGA / SVGA / VGA
Digital PC Input - WUXGA / UXGA / WSXGA+ / SXGA+ / WXGA+/ FWXGA / WXGA / SXGA / XGA / SVGA / VGA
Component Video Input - 1080p / 1080i / 720p / 576p / 576i / 480p / 480i
Digital Video Input - 1080p / 1080i / 720p / 576p / 480p
Dot Clock - 162MHz (Maximum) 
HDBaseT input - Equivalent to the input signals for HDMI terminal 
USB Data Transfer - JPEG still images only

Terminals

DVI-I - Digital PC / Analog PC input
HDMI - Digital PC / Digital Video input
RJ-45 - Network Connection (1000BASE-T / 100BASE-TX / 10BASE-T)
Dsub15 - Analog PC / Component Video input 
Dsub9 (Control) - RS-232 Connection
USB Type A - USB Connection 
Mini Jack - Audio input x2, Audio output x1
Mini Jack (Remote) - Wired remote control connection 

Remote Control

Wireless Remote - Infrared (supplied) / Wired (optional)

Built-In Sound

Internal Amplifier - 5W, Monaural

Lamp

Type - Super High Pressure Lamp 
Life - 3000H / 5000H
Lamp Power - 280 / 200W *2

Ratings

Fan Noise - 38 / 30 dB *2
Power Consumption - 395 / 295W *2
Standby Power Consumption - 1.8 - 0.2W *4
Heat Dissipation - Up to 1,246 BTU/h
Power Voltage - AC100 - 240V : 50/60Hz
Operating Temperature - 32°F - 104°F (0°C - 40°C), 20%RH - 85%RH
Storage Temperature - -4°F - 140°F (-20°C - 60°C)
Dimensions (W x H x D) - W: 13.26" (337mm), H: 5.35" (136mm), D: 16.33" (415mm)
Weight - 13.88 lbs. (6.3kg)
 
Notes
 
*1: Calculated value for 100 type image
*2: Lamp mode is Full power / Power saver. Brightness in Power saver mode is only a calculated value and is not guaranteed as specification
*3: Indicates projectable range, although the optical performance is guaranteed only for 50 - 200 inches
*4: Varies depending on the combination of the HDBaseT and network settings

DISCLAIMERS

*1 When in Presentation Mode and lamp is set to Full Power Mode.
*2 Programs and service offerings subject to change without notice. For complete details, including terms and conditions for each program, or to learn more about Service and Support offerings for Canon professional projectors, please contact a Canon sales rep or call 1-800-OK-CANON.
*3 When standing the projector straight up or down, lamp life may be shortened.
*4 Available image modes vary to some extent depending on the selected input signal and setting.
*5 When motion blur reduction is activated, brightness will be affected.


Material main: Plastic
Material secondary: Metal
Designed in: Japan
Manufactured in: Japan
Weight Net (Lbs): 13.88

BIMobject Category: Electronics - Visual - Projectors
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V: 0 - 75%, H: ±10%
Lumens 5000
Throw Ratio .56:1
Zoom Ratio Fixed (0%)

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 2000:1 (Presentation Mode, Iris On
Depth 16.33
Height 5.35
Mounting Type Upward, Downward, Table, Ceiling
Projection Type 0.71" LCOS Reflective Panels x3
Resolution 1920 x 1200 (WUXGA)
Width 13.26

All BIM objects are real products from real manufacturers confirmed and approved