We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

BEHR PRO™ e600 Exterior Semi-Gloss No. 670 Paint

Unique ref.: pro-006
Brand: Behr
Product family: Paints and Varnishes
Product group: BEHR PRO™
Date of publishing: 2016-11-04
Edition number: 1
Type: Object (single object)
Download (2)

BEHR PRO e600 Exterior Semi-Gloss Paint is specifically designed to meet the expectations of professional painters. Developed for optimal brush and sprayability, this 100% acrylic formula provides excellent hiding power and a uniform, mildew resistant finish.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Exterior

Behr

Properties

Name Value
Dry Time 2 Hours
Coverage 250 - 400 Sq. Ft. per Gallon
Recoat Time 4 Hours
Finish A Semi-gloss paint sheen is a sleek, radiant sheen that creates a hard, durable finish.
Where to Use Ideal for both commercial and residential properties over properly prepared surfaces such as Stucco, Masonry, Concrete, Concrete Block or Brick as well as Primed Wood or Metal Surfaces. Not for use on floors.
Warranty LIMITED LIFETIME GUARANTEE
Clean-Up Soap & Water

All BIM objects are real products from real manufacturers confirmed and approved