We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

BEHR PREMIUM PLUS® Exterior Semi-Gloss Enamel No. 5050 Paint

Unique ref.: prm-008
Brand: Behr
Product family: Paints and Varnishes
Product group: BEHR PREMIUM PLUS®
Date of publishing: 2016-11-04
Edition number: 1
Type: Object (single object)
Download (2)

Add a touch of class and character to your home's exterior accents with BEHR PREMIUM PLUS® Exterior Semi-Gloss Enamel paint. This radiant sheen creates a sleek appearance, with a durable finish that's formulated to withstand wear. It's ideal for trim, doors and windows, but it's also great for shutters and outdoor furniture.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Exterior

Behr

Properties

Name Value
Dry Time 1 Hour
Recoat Time 2 Hours
Coverage 250 - 400 Sq. Ft. per Gallon
Finish A Semi-gloss paint sheen is a sleek, radiant sheen that creates a hard, durable finish. It is formulated to withstand wear, and will also resist moisture, fading and stains.
Where to Use Ideal for Wood, Vinyl and Fiber Cement Sidings; Stucco, Brick, Masonry and Fences.
Warranty LIMITED LIFETIME GUARANTEE
Clean-Up Soap & Water

All BIM objects are real products from real manufacturers confirmed and approved