We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

BEHR PREMIUM PLUS® Exterior Flat No. 4050 Paint

Unique ref.: prm-007
Brand: Behr
Product family: Paints and Varnishes
Product group: BEHR PREMIUM PLUS®
Date of publishing: 2016-11-04
Edition number: 1
Type: Object (single object)
Download (2)

For a classic look on your home's exterior walls, choose BEHR PREMIUM PLUS® Exterior Flat paint. This traditional, non-reflective matte sheen minimizes surface imperfections on wood and vinyl siding. It provides excellent touch-up to help maintain the look, and it can also be used on stucco, brick and other masonry, as well as fences.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Exterior

Behr

Properties

Name Value
Dry Time 1 Hour
Recoat Time 2 Hours
Coverage 250 - 400 Sq. Ft. per Gallon
Finish A flat paint sheen is non-reflective sheen that's easy to apply and touch up. It will minimize the appearance of minor surface imperfections.
Where to Use Ideal for Wood, Vinyl and Fibre Cement Sidings; Stucco, Brick, Masonry and Fences.
Warranty LIMITED LIFETIME GUARANTEE
Clean-Up Soap & Water

All BIM objects are real products from real manufacturers confirmed and approved