We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

BEHR MARQUEE® Exterior Flat No. 4450 Paint

Unique ref.: mrq-007
Brand: Behr
Product family: Paints and Varnishes
Product group: BEHR MARQUEE®
Date of publishing: 2016-11-04
Edition number: 1
Type: Object (single object)
Download (1)

For a classic, cultivated look on your home’s exterior walls, choose BEHR MARQUEE Exterior Flat paint. This gorgeous low-lustre sheen is available in a sophisticated palette of 64 exclusive colors, and it minimizes minor surface imperfections to bring out the best in wood and vinyl siding as well as brick, stucco and other masonry.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Exterior

Behr

Properties

Name Value
Dry Time 1 Hour
Recoat Time 2 Hours
Coverage 250 - 400 Sq. Ft. per Gallon
Finish A flat paint sheen is a non-reflective sheen that’s easy to apply and touch up. It will minimize the appearance of minor surface imperfections.
Warranty LIMITED LIFETIME GUARANTEE
Clean-Up Soap & Water
Where to Use Use on properly prepared and cleaned coated and uncoated Exterior surfaces. Protection for Wood, Vinyl, Aluminum, Fiber Cement Siding, Metals, Brick, Masonry, Stucco, Steel and Fences.

All BIM objects are real products from real manufacturers confirmed and approved