We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

BEHR MARQUEE® Exterior Satin Enamel No. 9450 Paint

Unique ref.: mrq-006
Brand: Behr
Product family: Paints and Varnishes
Product group: BEHR MARQUEE®
Date of publishing: 2016-11-04
Edition number: 1
Type: Object (single object)
Download (2)

For the ultimate in durability and beauty on virtually any Exterior surface, choose BEHR MARQUEE Exterior Satin Enamel paint. This luxurious sheen creates a pearl-like appearance that also resists dirt, so it’s ideal for your home’s siding as well as doors, windows, trim and outdoor furniture. It’s also great for challenging surfaces like shutters, railings and wrought iron.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Exterior

Behr

Properties

Name Value
Dry Time 1 Hour
Recoat Time 2 Hours
Coverage 250 - 400 Sq. Ft. per Gallon
Finish A satin sheen creates a pearl-like finish that’s durable and dirt-resistant. It will also resist moisture, fading and stains.
Warranty LIMITED LIFETIME GUARANTEE
Clean-Up Soap & Water
Where to Use Use on properly prepared and cleaned coated and uncoated Exterior surfaces. Protection for Wood, Vinyl, Aluminum, Fiber Cement Siding, Metals, Brick, Masonry, Stucco, Steel and Fences.

All BIM objects are real products from real manufacturers confirmed and approved