We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

BEHR MARQUEE® Exterior Semi-Gloss Enamel No. 5450 Paint

Unique ref.: mrq-005
Brand: Behr
Product family: Paints and Varnishes
Product group: BEHR MARQUEE®
Date of publishing: 2016-11-04
Edition number: 1
Type: Object (single object)
Download (1)

Add dazzling impact and style to your home’s exterior accents with BEHR MARQUEE Exterior Semi-Gloss Enamel paint. This radiant, durable sheen provides a perfectly polished look, vivid color to trim, windows and doors, including garage doors, as well as shutters and outdoor furniture. It’s also great for surfaces like railings and wrought iron.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Exterior

Behr

Properties

Name Value
Dry Time 1 Hour
Recoat Time 2 Hours
Coverage 250 - 400 Sq. Ft. per Gallon
Finish A Semi-Gloss paint sheen is a sleek, radiant sheen that creates a hard, durable finish. It is formulated to withstand wear, and will also resist moisture, fading and stains.
Warranty LIMITED LIFETIME GUARANTEE
Clean-Up Soap & Water
Where to Use Use on properly prepared and cleaned coated and uncoated Exterior surfaces. Protection for Wood, Vinyl, Aluminum, Fibre Cement Siding, Metals, Brick, Masonry, Stucco, Steel and Fences.

All BIM objects are real products from real manufacturers confirmed and approved