We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

BEHR MARQUEE® Interior Semi-Gloss Enamel Paint

Unique ref.: mrq-003
Brand: Behr
Product family: Paints and Varnishes
Product group: BEHR MARQUEE®
Date of publishing: 2016-05-06
Edition number: 1
Type: Object (single object)
Download (1)

BEHR MARQUEE® Stain-Blocking Paint & Primer Interior Semi-Gloss Enamel is our most advanced interior paint – delivering high-performance one-coat coverage with every color in the exclusive MARQUEE® Interior One-Coat Color Collection. Expressing yourself with exactly the colors you want has never been easier. The MARQUEE® Interior One-Coat Color Collection offers an extensive palette of colors in both classic and contemporary hues. It’s the combination of MARQUEE® Interior Paint & Primer and MARQUEE® colors that delivers beautiful one-coat colors. Guaranteed.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Interior

Behr

Properties

Name Value
Dry Time 1 Hour
Recoat Time 2 Hours
Coverage 250-400 Sq. Ft. per Gallon
Maximum Colors 800
Finish A semi-gloss paint has a sleek, radiant sheen that resists mildew, moisture and wear.
Where to Use Ideal for Every Room
Warranty LIMITED LIFETIME GUARANTEE
Clean-Up Soap & Water

All BIM objects are real products from real manufacturers confirmed and approved