We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

BEHR MARQUEE® Interior Eggshell Enamel Paint

Unique ref.: mrq-002
Brand: Behr
Product family: Paints and Varnishes
Product group: BEHR MARQUEE®
Date of publishing: 2016-05-06
Edition number: 1
Type: Object (single object)
Download (2)

BEHR MARQUEE® Stain-Blocking Paint & Primer Interior Eggshell Enamel is our most advanced interior paint – delivering high-performance one-coat coverage with every color in the exclusive MARQUEE® Interior One-Coat Color Collection. Expressing yourself with exactly the colors you want has never been easier. The MARQUEE® Interior One-Coat Color Collection offers an extensive palette of colors in both classic and contemporary hues. It’s the combination of MARQUEE® Interior Paint & Primer and MARQUEE® colors that delivers beautiful one-coat colors. Guaranteed.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Interior

Behr

Properties

Name Value
Dry Time 1 Hour
Recoat Time 2 Hours
Coverage 250-400 Sq. Ft. per Gallon
Maximum Colors 800
Finish An eggshell enamel sheen has soft, velvety, appearance that resist dirt and grime as well as mildew.
Where to Use Ideal for Every Room
Warranty LIMITED LIFETIME GUARANTEE
Clean-Up Soap & Water

All BIM objects are real products from real manufacturers confirmed and approved