We are using cookies to provide our services

By using our services you agree to our use of cookies

T**H1 Series Quiet Climate Wall-Mount™ Heat Pump Unit

Unique ref.: bard-1022
Brand: Bard Manufacturing
Product family: Air-Source Heat Pumps
Product group: T**H1 Series
Date of publishing: 2016-09-09
Edition number: 1
Type: Object (single object)
Download (5)

The Bard Wall-Mount Heat Pump is a self-contained energy efficient heating and cooling system, which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space. This unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, telecommunication structures, portable structures or correctional facilities. Factory or field installed accessories are available to meet specific job requirements.

The Quiet Climate - Single Stage - Dehumidification units provide a unique dehumidification circuit for periods of high indoor humidity conditions.


Bard Manufacturing is a fourth-generation family-owned business that has been a leading provider of SPVU climate control solutions for over 100 years. We are recognized for designing, manufacturing and servicing high-quality products that you can trust to deliver performance, innovative technology and reliability. Here at Bard we provide customized climate control solutions that tailor to the unique needs and challenges of each individual market that we serve, which include schools, modular buildings, light commercial applications, telecommunications and international. Whatever the need, application or market, Bard manufacturing has a product that will exceed your expectations and deliver true quality and innovation backed by the best service in the business. That's the Bard difference.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Heaters
This product is available in:
North America
  • United States

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Application Schools ; Modular ; Light Commercial & Mobile
Cooling Capacity [BTUh] 22400 BTUh — 57500 BTUh
Heating Capacity [BTUh] 22200 BTUh — 54000 BTUh
Refrigerant Type R-410A

Bard Manufacturing

Properties

Name Value
Nominal Cooling Capacity 2.0 ton - 5.0 ton
H P Nominal Heating Capacity 22200 Btuh - 54000 Btuh
Voltage-Phase-Hertz 230/208 V - 1 Phase - 60 Hz | 230/208 V - 3 Phase - 60 Hz | 460 V - 3 Phase - 60 Hz
Nominal Airflow - CFM 800 CFM | 900 CFM | 1100 CFM | 1250 CFM | 1550 CFM | 1650 CFM
Rated CFM - Wet Coil 800 CFM | 900 CFM | 1100 CFM | 1250 CFM | 1550 CFM | 1650 CFM
Electric Heat Option Available Option
Cabinet Finish Baked On Beige Textured Enamel
Compliant Vent Option Barometric Fresh Air Damper (BFAD) | Commercial Room Ventilator (CRV) | Economizer | Energy Recovery Ventilator (ERV)
Cabinet Finish - Standard Color Beige
Compressor Copeland Scroll
Indoor Blower Motor ECM Variable Speed
Cabinet Material Galvanized 20 ga Zinc Coated Steel
Dehumidification T24H1D - T60H1D
Energy Efficiency Rating - EER Up to 11.2
COP Efficiency Up to 3.4
Configuration and Location Vertical Exterior Wall-Mount
Cabinet Finish - Optional Colors White | Buckeye Gray | Desert Brown | Dark Bronze | Stainless Steel | Aluminum
Manufactured In USA Yes

All BIM objects are real products from real manufacturers confirmed and approved