We are using cookies to provide our services

By using our services you agree to our use of cookies

W**A & W**L Series Wall-Mount Air Conditioner

Unique ref.: bard-1008
Brand: Bard Manufacturing
Product family: Packaged Air Conditioners
Product group: W**A & W**L Series
Date of publishing: 2014-09-26
Edition number: 1
Type: Object (single object)
Download (8)

The Bard Wall-Mount Air Conditioner is a self contained energy efficient system, which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space. This unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, telecommunication structures, portable structures or correctional facilities. Factory or field installed accessories are available to meet specific job requirements.


Bard Manufacturing is a fourth-generation family-owned business that has been a leading provider of SPVU climate control solutions for over 100 years. We are recognized for designing, manufacturing and servicing high-quality products that you can trust to deliver performance, innovative technology and reliability. Here at Bard we provide customized climate control solutions that tailor to the unique needs and challenges of each individual market that we serve, which include schools, modular buildings, light commercial applications, telecommunications and international. Whatever the need, application or market, Bard Manufacturing has a product that will exceed your expectations and deliver true quality and innovation backed by the best service in the business. That's the Bard difference.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Air Conditioning
This product is available in:
North America
  • United States

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Cooling Capacity 1.5 ton - 6.0 ton
Energy Efficiency Rating - EER Up to 9.0
Refrigerant Type R-410A

Bard Manufacturing

Properties

Name Value
Voltage-Phase-Hertz 208/230-1-60 | 208/230-3-60 | 460-3-60
Nominal Airflow - CFM 600 CFM - 1700 CFM
Performance Verification AHR-390
Application Air Conditioner
Electric Heat Option Available Option
Compliant Vent Option Commercial Room Ventilator (CRV) | Energy Recovery Ventilator (ERV)
Compressor Copeland Scroll
Warranty Limited 5 year Parts / 5 Year Compressor - Limitations may apply
Cabinet Finish - Standard Painted Steel: Beige | Buckeye Gray
Indoor Blower Motor PSC Single Speed
Dehumidification W30A-W60A Series Option Available
Configuration and Location Vertical Exterior Wall-Mount
Cabinet Finish - Optional White | Desert Brown | Dark Bronze | Stainless Steel | Aluminum
ISO 9001 2008 Yes
Manufactured In USA Yes

All BIM objects are real products from real manufacturers confirmed and approved