We are using cookies to provide our services

By using our services you agree to our use of cookies


Unique ref.: UDX-4K22
Brand: Barco
Product family: Rental & Staging
Product group: Large venue projectors
Width (mm): 660
Height (mm): 350
Depth (mm): 830
Date of publishing: 2018-02-07
Edition number: 1
Type: Object (single object)
Download (9)
The UDX range delivers stunning experiences and savings on installation and shipping time, reducing costs significantly. The most compact, high-brightness laser projectors with integrated cooling on the market bring reliable and razor-sharp 4K images to every type of event and venue.

The UDX-4K22 features 4K UHD resolution and 21,000 lumens light output to ensure flawless shows with accurate colors. The Constant Light Output (CLO) functionality also guarantees constant brightness and color over time. The UDX platform offers the widest color spectrum in the industry, matching the renowned Xenon quality and outperforming the Rec. 709 color space - without compromising on brightness.

21000 (WQ)/20000 (4K UHD) lumen

Material main: Metal
Material secondary:
Designed in: Belgium
Manufactured in: Belgium
Weight Net (Kg): 87.5

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Furniture
UNSPSC name: Multimedia projectors
UNSPSC code: 45111609
Uniclass 1.4 Code: JW2
Uniclass 1.4 Description: Audio-visual
Uniclass 2.0 Code: PR-35-25-04
Uniclass 2.0 Description: Audio Visual Furniture
Uniclass 2015 Code: Pr_40_30_25_04
Uniclass 2015 Description: Audio visual furniture
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Contrast Ratio 2000:1 ; 2000 ; dynamic ; sequential
Height 350
Length 830
Projection Type DLP ; TI ; chip ; 3-DLP ; 3DLP ; 3 chip ; 3-chip ; 3chip ; DMD
Resolution 4KUHD
Screen Aspect Ratio 16:10
Width 660

All BIM objects are real products from real manufacturers confirmed and approved