We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Water Tight Well Hatch, 625psf

Unique ref.: water-tight-well-hatch
Brand: Babcock-Davis
Product family: Access doors & frames
Product group: Floor Doors
Date of publishing: 2017-04-21
Edition number: 1
Type: Object (single object)
Download (1)

Babcock-Davis' Water Tight Well Hatch is designed for water-tightness up to 10 foot water column and 625psf load capacity. With waterproof gaskets and pressure locks, this hatch design is ideal for wells and areas prone to flooding.

Features
  • Pressure Locks
  • Surface Mount
  • Water and Odor Resistant Gasket
  • Submersible

Model: BFDWT
Load: 625psf live load
Door: Single Leaf
Material: Aluminum 3/16 inch, mill finish with gray primer on exterior frame
Cover: Diamond tread plate
Frame: Angle
Installation: Surface mount, mechanically fastened; field drilled by others
Spring: Coil type 17-7 enclosed in Type 316 SST telescopic tubes
Hinge: Heavy-duty Type 316 Stainless Steel
Hold Open Arm: Type 316 Stainless Steel automatic hold open arm locks cover in open position
Latch: Type 316 stainless steel pressure locks
Gasket: EPDM rubber gasket seal, water and odor resistant
Testing: 10 foot hydro static pressure
Minimum Size: 24 inches by 24 inches
Maximum Size: 42 inches by 42 inches
Warranty: 5 years


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Access doors & panels
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved