We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

GRATEdesign Roll-Up Grille

Unique ref.: gratedesign-roll-up
Brand: Babcock-Davis
Product family: Entrance Mats & Grilles
Product group: Grilles
Date of publishing: 2017-04-21
Edition number: 1
Type: Object (single object)
Download (2)

Babcock-Davis' GRATEdesign roll-up grille is constructed of hollow extrusion rails joined by low-density polyethylene (LDPE) hinge. The cushion retained in the captive aluminum tread port, along with drainage holes, allows debris and moisture to flow through the grate.

Features
  • Dual Tread Option
  • PVC Free Hinges
  • Roll Back for Easy Cleaning

Model: BGR34
Rail Material: Aluminum
Depth: 3/4 inch
Tread Spacing: 1-1/2 inch on center
Tread Options: Premium Carpet, Rugged Scrub, Vinyl, Ribbed Rubber, EcoTread, Vinyl Abrasive or Brush
Rail Finish: Mill, Clear or Color Anodized
Frames: Level Bed
Rolling Load: 1000 Lbs./Wheel
Warranty: 2 years


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Flooring - Other
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved