We are using cookies to provide our services

By using our services you agree to our use of cookies

Press V-profile, copper showcase

Unique ref.: Press_V-profil_cu_sc2
Brand: Altech
Product family: Press Fittings
Product group: Copper
Date of publishing: 2018-03-06
Edition number: 2
Type: Object (single object)
Download (2)
This product is only available for the Swedish market.

Altech Press fittings are pressed with V-profile and are available in the following materials: copper/bronze, chromed copper, carbon steel and stainless steel. With leakage and press indicator. With KIWA Type approval Accepted Installation Instructions according to Säker Vatteninstallation 2016: 1.

Showcase includes all models and sizes for Altech Press fittings, V-profile, in copper/bronze.

This product is only available for the Swedish market.

For tap water and heating as well as oil-free compressed air with O-ring, standard, EPDM (black).

Chromeplated copper:
Suitable for visible pipes in bathrooms and have all the properties of copper. With O-ring, standard, EPDM (black).

Material main: Copper
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Joints
IFC classification: Pipe Fitting
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: L73121
Uniclass 1.4 Description: Pipes and fittings
Uniclass 2.0 Code: PR-62-64
Uniclass 2.0 Description: Pipe Fittings
Uniclass 2015 Code: Ac_10_40_63
Uniclass 2015 Description: Pipe fitting
OmniClass Number: 23-27 43 15
OmniClass Title: Pipe Expansion Joints
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
  • Sweden

BIMobject SEEK Properties

Plumbing - Joints

Name Value
Angle 0
Bend Radius 0
Material Copper

All BIM objects are real products from real manufacturers confirmed and approved