Publish your products
Talis E Single lever basin mixer 110 with pop-up waste set
hansgrohe

Talis E Single lever basin mixer 110 with pop-up waste set

Talis E Single lever basin mixer 110 with pop-up waste set
Specification
  • Surfaces: - 71710001 Chrome - 71710141 Brushed Bronze - 71710341 Brushed Black Chrome - 71710671 Matt Black - 71710701 Matt White - 71710821 Brushed Nickel Specification: • ComfortZone 110 • projection: 96 mm • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: G ⅜ connections • connection dimension: DN15
Technical specification
  • Unique ref.71710001
  • Product familyBasin mixers
  • Product groupTalis E
  • TypeObject (single object)
  • Date of publishing2018-01-15
  • Edition number1
  • Height (mm)162
  • Width (mm)46
  • Depth (mm)169
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)2
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 DescriptionMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit