Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/9801e16c-c2c3-47b1-bdf6-65351525cc08
Home
Categories
Sanitary
Taps & Mixers
Logis 3-hole basin mixer 150 with pop-up waste set
Available in United States
hansgrohe
Follow
Logis 3-hole basin mixer 150 with pop-up waste set
Logis 3-hole basin mixer 150 with pop-up waste set
Download
Specification
Specification
Surfaces: - 71533671 Matt Black - 71533001 Chrome - 71533005 Chrome - 71533821 Brushed Nickel - 71533825 Brushed Nickel Specification: • ComfortZone 150 • projection: 108 mm • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic valves hot/ cold 90° • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: NPT ½
Technical specification
Technical specification
Unique ref.
71533001
Product family
Basin mixers
Product group
Logis
Type
Object (single object)
Date of publishing
2022-11-23
Edition number
1
Height (mm)
8.88
Width (mm)
13.75
Depth (mm)
5.5
Links
Links
Product url
https://www.hansgrohe-usa.com/articledetail--71533671
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
3
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_60_75_08_54
Uniclass 2015 Description
Mixers
CSI MasterFormat 2014 Code
41 14 33
CSI MasterFormat 2014 Title
Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
hansgrohe
Logis Universal Roll holder without cover
4.5
(
51
)
Download
hansgrohe
AddStoris Pedal Bin
4.9
(
17
)
Download
hansgrohe
Logis Roll holder without cover
4.5
(
23
)
Download
hansgrohe
Ecostat Thermostat S for concealed installation with volume control and diverter
Download
hansgrohe
Talis E 3-hole basin mixer 150 with pop-up waste set
Download
hansgrohe
Crometta Shower set Vario with shower bar 72 cm
Download