Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/3630715b-1ca6-4eee-bf47-0fcced2c0083
Home
Categories
Sanitary
Taps & Mixers
Metris Classic Single lever basin mixer 100 with pop-up waste set
Available in United States
hansgrohe
Follow
Metris Classic Single lever basin mixer 100 with pop-up waste set
Metris Classic Single lever basin mixer 100 with pop-up waste set
Download
Specification
Specification
Surfaces: - 31075001 Chrome - 31075005 Chrome - 31075621 Oil Rubbed Bronze - 31075821 Brushed Nickel - 31075825 Brushed Nickel - 31075831 Polished Nickel - 31075921 Rubbed Bronze - 31075925 Rubbed Bronze Specification: • ComfortZone 100 • projection: 114 mm • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: G ⅜ connections
Technical specification
Technical specification
Unique ref.
31075001
Product family
Basin mixers
Product group
Metris Classic
Type
Object (single object)
Date of publishing
2018-01-15
Edition number
1
Height (mm)
185
Width (mm)
52
Depth (mm)
164
Links
Links
Product url
https://www.hansgrohe-usa.com/articledetail--31075001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
1.8
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_60_75_08_54
Uniclass 2015 Description
Mixers
CSI MasterFormat 2014 Code
41 14 33
CSI MasterFormat 2014 Title
Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
hansgrohe
Logis Universal Roll holder without cover
4.5
(
51
)
Download
hansgrohe
Logis Universal Towel rack with towel holder
3.8
(
5
)
Download
hansgrohe
AddStoris Pedal Bin
4.9
(
17
)
Download
hansgrohe
Rainfinity Shelf 500
Download
hansgrohe
Logis Roll holder without cover
4.5
(
23
)
Download
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.6
(
43
)
Download