Publish your products
hansgrohe Shower arm 12.8 cm
hansgrohe Shower arm 12.8 cm
    hansgrohe

    hansgrohe Shower arm 12.8 cm

    hansgrohe Shower arm 12.8 cm
    Specification
    • Surfaces: - 27411003 Chrome - 27411623 Oil Rubbed Bronze - 27411673 Matt Black - 27411823 Brushed Nickel - 27411833 Polished Nickel - 27411923 Rubbed Bronze - 27411933 Polished Brass Specification: • length: 128 mm • installation type: exposed installation • material: brass • connection type: NPT ½
    Technical specification
    • Unique ref.27411003
    • Product familyShower arms
    • Product grouphansgrohe
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (mm)88
    • Width (mm)62
    • Depth (mm)128
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.2
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit