Publish your products
Raindance Select S Hand shower 120 3jet 2.5 GPM
Raindance Select S Hand shower 120 3jet 2.5 GPM
    hansgrohe

    Raindance Select S Hand shower 120 3jet 2.5 GPM

    Raindance Select S Hand shower 120 3jet 2.5 GPM
    Specification
    • Surfaces: - 26531001 Chrome - 26531401 White/Chrome - 26531821 Brushed Nickel Specification: • shower head size: 125 mm • spray type: Rain, RainAir, Whirl • convenient diversion via Select button • easy cleanable plastic spray disc • maximum flow rate at 3 bar: 9,5 l/min • hand shower with 2-shell construction • with internal water conduction • rinseable screen seal • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    Technical specification
    • Unique ref.26531001
    • Product familyHand showers
    • Product groupRaindance Select S
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)2.38
    • Width (inches)56
    • Depth (inches)8.69
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)280
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit