Publish your products
ShowerSelect S Thermostat for concealed installation for 2 functions
hansgrohe

ShowerSelect S Thermostat for concealed installation for 2 functions

ShowerSelect S Thermostat for concealed installation for 2 functions
Specification
  • Surfaces: - 15743001 Chrome - 15743141 Brushed Bronze - 15743341 Brushed Black Chrome - 15743671 Matt Black - 15743701 Matt White - 15743821 Brushed Nickel Specification: • Select push-button on/off control for 2 outlets • simultaneous use of several outlets • maximum flow rate at 3 bar: 30,3 l/min • thermostat cartridge, Start/stop valve to operate the functions • safety lock at 40 °C • temperature limitation adjustable • non-return valve • with silencer • suitable for continous flow water heaters • optimized for water-efficient shower products • connection type: basic set • dirt filter included • Thermostat is delivered with buttons hand shower and Rain large
Technical specification
  • Unique ref.15743001
  • Product familyShower thermostat
  • Product groupShowerSelect S
  • TypeObject (single object)
  • Date of publishing2022-11-23
  • Edition number1
  • Height (mm)150
  • Width (mm)150
  • Depth (mm)54
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)1.6
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011329
  • ETIM NameShower mixing tap
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit