Wir nutzen Cookies für die Bereitstellung unserer Services.

Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu.

SK Ytong Internal Wall U=0,28 W/(m²K) d=385 mm Ytong Univerzal PDK R=3,5697 m²K/W

Unique ref.: COM_SK_Ytong_Univerzal_PDK_Internal_R-3_5697_U-0_28_d-385_mm
Hersteller: Ytong
Produkt Familie: Ytong AAC
Produkt Gruppe: Composite
Breite (mm): 1000
Höhe (mm): 1000
Tiefe (mm): 385
Publishing Datum: 2018-03-06
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (10)
External block and block for inner load-bearing masonry Ytong Univerzal 375 mm PDK.
Ytong Univerzal together with other elements of the system Ytong creates a unique and simple solution to build your house.
A unique combination of strength, weight and thermal conductivity.
Suitable for single layer with additional insulation external masonry.

Construction - U=0,28 W/(m²K) - R=3,5697 m²K/W:

5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698
375 mm Masonry - Ytong Univerzal / 375 PDK, GTIN: 4054640033122
5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698

Block for load-bearing masonry with higher strength Ytong Univerzal 375 mm PDK.
Block of category I autoclaved aerated concrete products.
Bearing and nonbearing external and internal walls, reinforcing, filling and fire walls of the multi-floor and low-floor houses.
Block with double feather and groove, and wit grasping pockets (PDK).
Length / width: ± 1,5 mm, height ± 1,0 mm.
The masonry on a thin mortar bed thickness 1–3 mm. The mortaring loading the thin layer mortar Ytong. The mortar used solely for the jagged spoon Ytong corresponding width. For the use of the basising mortar Ytong.
Class A1 - fireproof.
Internal cavity Ytong plaster for interior.

Material 1: Aerated concrete
Material 2: Plaster
Designed in: Slovakia
Hergestellt in: Slovakia

BIMobject Kategorie: Walls - Internal Walls
IFC Klassifikation: Wall
UNSPSC Name: Bricks
UNSPSC Code: 301316
Uniclass 1.4 Code: L32
Uniclass 1.4 Beschreibung: Masonry
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Beschreibung: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Beschreibung: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Beschreibung: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass-Nummer: 23-13 35 21 13
OmniClass-Bezeichnung: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
Dieses Produkt ist verfügbar in:
  • Slovakia

BIMobject SEEK Properties

Walls - Internal Walls

Name Wert
Application Internal wall
Color white
Depth 385
Recyclable Yes
Standards, Certification, and Documentation https://www.ytong.sk/zelena-certifikacia-budov-breeam-leed.php
Sustainability Website URL https://www.ytong.sk/zdrave-byvanie.php
Width 385

Alle BIM objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.