Wir verwenden Cookies bei unseren Diensten

Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu

ES Ytong Monolithic Wall R=3,53 m²K/W d=318 mm Ytong BLOQUE 30/350

Unique Ref.: COM_ES_Y_BLOQUE_30_350_monolithic_U_0-28_d_318
Hersteller: Ytong
Produkt Familie: Ytong AAC
Produkt Gruppe: Composite
Breite (mm): 1000
Höhe (mm): 1000
Tiefe (mm): 318
Publishing Datum: 2018-03-06
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (11)
The Ytong BLOQUE 30/350 wall has exceptional thermal, mechanical and fire protection properties. It is intended for the
- load bearing walls for single-family houses and multi-familly and tertiary buildings
- filling walls
- Fire-protection partition walls in public or commercial buildings and tunnels.
Its lightness and ease of handling make it particularly suitable for renovation and extension projects.
Its thermal efficiency is 3 in 1: insulating masonry + thermal bridges correction + air tightness.
The Ytong BLOQUE 30/350 wall contributes to the well-being of the occupants by its hygrothermal and environmental performance.
The Ytong blocks constitues a simple, sustainable and economic constructive system.

Construction - U = 0,28 W/(m²K):
- 3 mm interior plaster
- 300 mm Ytong BLOQUE 30/350 - GTIN: 4054640023093
- 15 mm exterior render

The Ytong BLOQUE 30/350 wall can be used in seismic zones 1, 2, 3, 4 for single houses and seismic zones 1, 2, 3, 4 for smalls multi-familly and tertiary buildings (≤ R+2 _ two stories).
Ytong BLOQUE 30/350 wall has a thermal resistance of 3,5285 m²K/W.
Its has FDES files according to the NF EN 15804+A1.
Masonry of group 1 according the EN 1996, the assembly is realized with thin bed mortar joints.
The surface is classified Rt1 according to the NF DTU 26.1
Rcn = 3,00 MPa, fb = 2,83 MPa, fk = 1,94 MPa
Density = 350 kg/m³
Surface mass = 135 kg/m²
Fire performance : A1, REI 180, EI 240, HCM 120
Maximum height of non load bearing walls ≥ 20,0 m
Sound attenuation Rw (C;Ctr) = 48 (-1;-3) dB

Material 1: Aerated concrete
Material 2: Plaster
Designed in: Spain
Hergestellt in: France

BIMobject Kategorie: Walls - External Walls
IFC Klassifikation: Wall
UNSPSC Name: Bricks
UNSPSC Code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Beschreibung: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Beschreibung: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Beschreibung: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Beschreibung: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass-Nummer: 23-13 35 21 13
OmniClass-Titel: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
Dieses Produkt ist verfügbar in:
  • Andorra
  • Portugal
  • Spain

BIMobject SEEK Properties

Walls - External Walls

Name Wert
Depth 318
Insulation Thickness 300
Insulation Type Ytong AAC (Autoclaved Aerated Concrete)
Intended Function Monolithic exterior wall
Material Ytong AAC (Autoclaved Aerated Concrete)
Width 318

Alle BIM Objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.