Wir verwenden Cookies bei unseren Diensten

Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu

19000 Series Cell Phone Lockers-Recessed Mounted-7 Door High Units-5 Inch Deep Compartments

Unique Ref.: 19000_Series_Cell_Phone_Lockers_Recessed_Mounted_7_Door_High_Units_5_Inch_Deep_Compartments
Hersteller: Salsbury Industries
Produkt Familie: Cell Phone Lockers
Produkt Gruppe: Recessed Mounted without Access Panel
Höhe (Zoll): 40.75
Tiefe (Zoll): 5.75
Publishing Datum: 2018-08-13
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (13)
Features

Ideal for use in health clubs, government facilities, office buildings, schools; settings where small personal items need to be stored securely

Units accommodate cell phones, keys, wallets, cameras, tablet PC's and other valuable items

Made entirely of heavy duty aluminum

Durable powder coated finish available in aluminum, bronze, gold and sandstone

Seven (7) doors high and two (2), three (3), four (4) and five (5) doors wide with standard "A" size doors (6-1/2" W x 5-1/4" H) and larger "B" size doors (13" W x 5-1/4" H)

5" deep compartments

Rough opening for recessed mounted units is 1" less than the unit's width and height and equal to the unit's depth

Secure into rough opening with mounting hardware (not included) through the back or side panels

Integrated flanged collar fits over the rough opening

Each door includes a 2" W x 5/8" H clear plastic cardholder (card included) to identify the compartment

Available with master keyed locks or resettable combination locks

Master keyed locks include 3 keys and allow access to all compartments with a master control key

Resettable combination locks can be set to a fixed combination or a combination that can be reset after each use

A master control key is available for resettable combination locks that will override the combination and open the locks

Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


Material 1: Aluminium
Material 2:
Designed in: United States
Hergestellt in: United States

BIMobject Kategorie: Furniture - Shelving & Storage
Uniclass 1.4 Code: L82113
Uniclass 1.4 Beschreibung: Lockers
Uniclass 2.0 Code: PR-35-77-48
Uniclass 2.0 Beschreibung: Lockers
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Beschreibung: Lockers
NBS Reference Code: 35-77-48
NBS Reference Beschreibung: Lockers
CSI MasterFormat 2014 Code: 10 51 13
CSI MasterFormat 2014 Title: Metal Lockers
OmniClass-Nummer: 23-19 13 11
OmniClass-Titel: Metal Lockers
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
Dieses Produkt ist verfügbar in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Wert
Application Health clubs ; Government facilities ; Office buildings ; Schools ; Settings where small personal items need to be stored securely
Body Material Aluminum
Color Aluminum ; Bronze ; Gold ; Sandstone
Configuration 7 Doors High
Door Material Aluminum
Finish Powder Coat Finish
Lock Type Master keyed locks ; Resettable combination locks
Locker Type Cell Phone
Material Aluminum
Mounting Recessed
Number of Doors 14 qty — 35 qty
Overall Depth 5.75"
Overall Width 1' 5 1/2" — 3' 1"
Unit Height 42

Alle BIM Objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.