Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

ES Ytong Exterior Wall + ITI R=4,52 m²K/W d=358 mm Ytong BLOQUE 25/500

Unique ref.: COM_ES_Y_BLOQUE_25_500_ITI_U_0-22_d_358
Producent.: Ytong
Produkt familie: Ytong AAC
Produkt gruppe: Composite
Bredde (mm): 1000
Højde (mm): 1000
Dybde (mm): 358
Publiceringsdato: 2018-03-06
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (11)
The Ytong BLOQUE 25/500 wall with internal insulation (ITI) has exceptional thermal, mechanical and fire protection properties. It is intended for the
- load bearing walls for single-family houses and multi-familly and tertiary buildings
- filling walls
- Fire-protection partition walls in public or commercial buildings and tunnels.
Its lightness and ease of handling make it particularly suitable for renovation and extension projects.
Its thermal efficiency is 3 in 1: insulating masonry + thermal bridges correction + air tightness.
The Ytong BLOQUE 25/500 + ITI wall contributes to the well-being of the occupants by its hygrothermal and environmental performance.
The Ytong blocks constitues a simple, sustainable and economic constructive system.

Construction - U = 0,22 W/(m²K):
- 13 mm Plaster board
- 80 mm Mineral wool insulation
- 250 mm Ytong BLOQUE 25/500 - GTIN: 4054640023079
- 15 mm exterior render

The Ytong BLOQUE 25/500 + ITI (80+13) wall can be used in seismic zones 1, 2, 3, 4 for single houses and seismic zones 1, 2, 3, 4 for multi-familly and tertiary buildings.
Ytong BLOQUE 25/500 + ITI (80+13) wall has a thermal resistance of 4,5245 m²K/W.
Its has FDES files according to the NF EN 15804+A1.
Masonry of group 1 according the EN 1996, the assembly is realized with thin bed mortar joints.
The surface is classified Rt1 according to the NF DTU 26.1
Rcn = 4,50 MPa, fb = 4,25 MPa, fk = 2,74 MPa
Density = 500 kg/m³
Surface mass = 135 kg/m²
Fire performance : A1, REI 180, EI 240, HCM 120
Maximum height of non load bearing walls = 20,0 m
Sound attenuation Rw (C;Ctr) = 53 (-2;-9) dB

Hoved materiale: Aerated concrete
Sekundær materiale: Plaster
Designet i: Spain
Prouceret i: France

BIMobject kategori: Walls - External Walls
IFC klassifikation: Wall
UNSPSC navn: Bricks
UNSPSC kode: 301316
Uniclass 1.4 Kode: L83122
Uniclass 1.4 Beskrivelse: Wall units
Uniclass 2.0 Kode: SS-25-13-50
Uniclass 2.0 Beskrivelse: Masonry Wall Systems
Uniclass 2015 Kode: Ss_25_13_50
Uniclass 2015 Beskrivelse: Masonry wall systems
NBS Reference Kode: 25-13-50
NBS Reference Beskrivelse: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass-nummer: 23-13 35 21 13
OmniClass-betegnelse: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
Dette produkt fås i:
  • Andorra
  • Portugal
  • Spain

BIMobject SEEK Properties

Walls - External Walls

Navn Værdi
Depth 358
Insulation Thickness 330
Insulation Type Ytong AAC (Autoclaved Aerated Concrete)
Intended Function Exterior wall with internal insulation (ITIC)
Material Ytong AAC (Autoclaved Aerated Concrete)
Width 358

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt