Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

CZ Ytong Monolithic Wall U=0,26 W/(m²K) d=387 mm Ytong Standard hladké

Unique ref.: COM_CZ_Ytong_Standard_hladke_monolithic_U-0_26_d-387_mm
Producent.: Ytong
Produkt familie: Ytong AAC
Produkt gruppe: Composite
Bredde (mm): 1000
Højde (mm): 1000
Dybde (mm): 387
Publiceringsdato: 2018-03-06
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (10)
External block Ytong Standard 375 mm hladké.
Ytong Standard together with other elements of the system Ytong creates a unique and simple solution to build your house with minimizing heat bridges.
A unique combination of strength, weight and thermal conductivity.
Good thermal insulation properties.
Suitable for masonry with additional insulation.

Construction - U=0,26 W/(m²K):

5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698
375 mm Masonry - Ytong Standard / 375 hladké, GTIN: 4054640013865
5 mm External cavity Ytong plaster and Ytong reinforcing fabric, GTIN: 4054649007247
2 mm Finish render

External block Ytong Standard 375 mm hladké.
Block of category I autoclaved aerated concrete products.
Bearing and nonbearing walls, reinforcing, filling and fire walls of the multi-floor and low-floor houses.
Block smooth (hladké).
Length / width: ± 1,5 mm, height ± 1,0 mm.
The masonry on a thin mortar bed thickness 1–3 mm. The mortaring loading the thin layer mortar Ytong. The mortar used solely for the jagged spoon Ytong corresponding width. For the use of the basising mortar Ytong.
Class A1 - fireproof.
External cavity Ytong plaster and Ytong reinforcing fabric for exterior. Internal cavity Ytong plaster for interior.

Hoved materiale: Aerated concrete
Sekundær materiale: Plaster
Designet i: Czech Republic
Prouceret i: Czech Republic

BIMobject kategori: Walls - External Walls
IFC klassifikation: Wall
UNSPSC navn: Bricks
UNSPSC kode: 301316
Uniclass 1.4 Kode: L83122
Uniclass 1.4 Beskrivelse: Wall units
Uniclass 2.0 Kode: SS-25-13-50
Uniclass 2.0 Beskrivelse: Masonry Wall Systems
Uniclass 2015 Kode: Ss_25_13_50
Uniclass 2015 Beskrivelse: Masonry wall systems
NBS Reference Kode: 25-13-50
NBS Reference Beskrivelse: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass-nummer: 23-13 35 21 13
OmniClass-betegnelse: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
Dette produkt fås i:
  • Czech Republic

BIMobject SEEK Properties

Walls - External Walls

Navn Værdi
Depth 387
Insulation Thickness 375
Insulation Type Ytong AAC (Autoclaved Aerated Concrete)
Intended Function Monolithic exterior wall
Material Ytong AAC (Autoclaved Aerated Concrete)
Width 387

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt