Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

CZ Ytong Internal Wall U=0,42 W/(m²K) d=310 mm Ytong Statik R=2,1177 m²K/W

Unique ref.: COM_CZ_Ytong_Internal_R-2_1177_U-0_42_d-310_mm
Producent.: Ytong
Produkt familie: Ytong AAC
Produkt gruppe: Composite
Bredde (mm): 1000
Højde (mm): 1000
Dybde (mm): 310
Publiceringsdato: 2018-01-02
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (4)
Block for load-bearing masonry with higher strength Ytong Statik 300 mm PD.
Ytong Statik together with other elements of the system Ytong creates a unique and simple solution to build your house.
A unique combination of strength, weight and thermal conductivity.
Suitable for single layer load bearing masonry.

Construction - U=0,42 W/(m²K) - R=2,1177 m²K/W:

5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698
300 mm Masonry - Ytong Statik / 300 PD, GTIN: 4054640025387
5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698

Block for load-bearing masonry with higher strength Ytong Statik 300 mm PD.
Block of category I autoclaved aerated concrete products.
Bearing and nonbearing internal walls, reinforcing, filling and fire walls of the multi-floor and low-floor houses.
Block with double feather and groove (PD).
Length / width: ± 1,5 mm, height ± 1,0 mm.
The masonry on a thin mortar bed thickness 1–3 mm. The mortaring loading the thin layer mortar Ytong. The mortar used solely for the jagged spoon Ytong corresponding width. For the use of the basising mortar Ytong.
Class A1 - fireproof.
Internal cavity Ytong plaster for interior.


Hoved materiale: Aerated concrete
Sekundær materiale: Plaster
Designet i: Czech Republic
Prouceret i: Czech Republic

BIMobject kategori: Walls - Internal Walls
IFC klassifikation: Wall
UNSPSC navn: Bricks
UNSPSC kode: 301316
Uniclass 1.4 Kode: L83122
Uniclass 1.4 Beskrivelse: Wall units
Uniclass 2.0 Kode: SS-25-13-50
Uniclass 2.0 Beskrivelse: Masonry Wall Systems
Uniclass 2015 Kode: Ss_25_13_50
Uniclass 2015 Beskrivelse: Masonry wall systems
NBS Reference Kode: 25-13-50
NBS Reference Beskrivelse: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass-nummer: 23-13 35 21 13
OmniClass-betegnelse: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
Dette produkt fås i:
Europe
  • Czech Republic

BIMobject SEEK Properties

Walls - Internal Walls

Navn Værdi
Application Internal wall
Color white
Depth 310
Recyclable Yes
Standards, Certification, and Documentation https://www.ytong.cz/breeam-leed-zelena-cerftifikace-budov.php
Sustainability Website URL https://www.ytong.cz/zdrave-bydleni-.php
Width 310

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt