Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

FIRE Wall 130-70-600-2RF15+2RF15-BR-LV70

Unique ref.: fire_130-70-600-2rf15-2rf15-br-lv70
Producent.: Placo Brasil
Produkt familie: Wall
Produkt gruppe: Placo Fire
Højde (mm): 3.8
Dybde (mm): 130
Publiceringsdato: 2018-02-27
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (1)
Placo solutions made of Fire Resistant Plasterboard and Glass wool ISOVER, with high performance against fire for interior wall.

The Placo Fire Resistant wall system consists of Placo fire plasterboard (12,5mm), rail (R70), stud frame (M70), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in areas that requires high performance fire resistance.


Hoved materiale: Plaster
Sekundær materiale: Steel
Designet i: Brazil
Prouceret i: Brazil
Vægt netto (kg): 50.85

BIMobject kategori: Walls - Internal Walls
IFC klassifikation: Wall
UNSPSC navn: Drywall
UNSPSC kode: 30161503
Uniclass 1.4 Kode: JK
Uniclass 1.4 Beskrivelse: Linings/Sheathing/Dry partitioning
Uniclass 2.0 Kode: PR-45-52-63
Uniclass 2.0 Beskrivelse: Plasterboard Panels
Uniclass 2015 Kode: EF_25_10
Uniclass 2015 Beskrivelse: Walls
NBS Reference Kode: 45-52-32
NBS Reference Beskrivelse: Fire-Resistant Gypsum Plasterboards
CSI MasterFormat 2014 Code: 09 29 82
CSI MasterFormat 2014 Title: Gypsum Board Fireproofing
OmniClass-nummer: 23-15 11 11 11
OmniClass-betegnelse: Gypsum Board Fixed Partitions
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
Dette produkt fås i:
South America
  • Brazil

BIMobject SEEK Properties

Walls - Internal Walls

Navn Værdi
Application Internal walls
Depth 130
Fire Resistance Rating 120 minutes
Height 3800
Panel Material Plaster
Panel Thickness 12.5
Post-Consumer Recycled Yes
Pre-Consumer Recycled Yes
Standards, Certification, and Documentation PSQ (SECTORAL PROGRAM OF QUALITY)

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt