Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

Aliante 21"/27" Interior Decorative Demi-Sconce, Ivalo

Unique ref.: lutron-wm-aliantedemi
Producent.: Lutron Electronics
Produkt familie: Direct/Indirect
Produkt gruppe: Ivalo Collection
Publiceringsdato: 2013-09-16
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (15)
Aliante demi sconce is designed for exterior/interior use: flanking doors, TVs, fireplaces, and between windows/elevators.
  • Length: 21 in or 27 in (27 in mount available for exterior models)
  • Light orientation: direct/indirect or indirect only
  • Lamp: (interior) incandescent*, dimmable and non-dimmable CFL*, dimmable white LED, (exterior) non-dimmable CFL*, HID*
  • ENERGY STAR® qualified with Tu-Wire® control option


Hoved materiale:
Sekundær materiale:
Designet i: United States
Prouceret i:

BIMobject kategori: Lighting - Other
Dette produkt fås i:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Lighting - Other

Navn Værdi
Fixture Finish - Color Anodized Black ; Anodized Clear ; Gloss Arctic White ; Gloss Copper ; Gloss Ebony ; Gloss Flame ; Gloss Graphite ; Gloss Lapis ; Gloss Pearl White ; Gloss Slate ; Gloss Titanium ; Matte Arctic White ; Matte Copper ; Matte Ebony ; Matte Flame ; Matte Graphite ; Matte Lapis ; Matte Pearl White ; Matte Slate ; Matte Titanium ; Bronze ; Metallic Silver ; Silver
Fixture Material Stamped Aluminum
Lamp Type Compact Fluorescent ; Incandescent ; LED ; Metal Halide
Lamps - Number of 1 | Multi LEDs
Lamps - Total Wattage 12 W | 26 W | 32 W | 35/39 W | 42 W | 60 W
Mounting Type Wall Mount
Overall Length 21 ; 27
Voltage 120 V | 220/240 V | 277 V
Weight 3.6 ; 4.5

Lutron Electronics

Properties

Navn Værdi
Lamp Orientation Direct/Indirect | Indirect

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt