Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

Aliante 4'/5' Decorative Pendant, Ivalo

Unique ref.: lutron-susp-aliante48
Producent.: Lutron Electronics
Produkt familie: Direct/Indirect
Produkt gruppe: Ivalo Collection
Publiceringsdato: 2013-09-16
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (26)
Aliante pendant is designed for interior use in ballrooms and private offices, or over conference room tables, reception desks, dining tables, and kitchen islands.
  • Length: 4 ft or 5 ft (field adjustable)
  • Light orientation: direct/indirect or indirect only
  • Lamp: dimmable and non-dimmable 1- or 2-lamp linear fluorescent T5 HO and T5 HE*, LED (4 ft only)


Hoved materiale:
Sekundær materiale:
Designet i: United States
Prouceret i:

BIMobject kategori: Lighting - Other
Dette produkt fås i:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Lighting - Other

Navn Værdi
Fixture Finish - Color Anodized Black ; Anodized Clear ; Gloss Arctic White ; Gloss Copper ; Gloss Ebony ; Gloss Flame ; Gloss Graphite ; Gloss Lapis ; Gloss Pearl White ; Gloss Slate ; Gloss Titanium ; Matte Arctic White ; Matte Copper ; Matte Ebony ; Matte Flame ; Matte Graphite ; Matte Lapis ; Matte Pearl White ; Matte Slate ; Matte Titanium ; Bronze ; Metallic Silver ; Silver
Fixture Material Stamped Aluminum
Lamp Type T5HE High Efficiency | T5HO High Output
Lamps - Number of 1 ; 2
Lamps - Total Wattage 28 ; 35 ; 54 ; 80
Mounting Type Chassis Mount
Overall Length 48 ; 60
Voltage 120 V | 220/240 V | 277 V | 347 V (Canada Only)
Weight 12 ; 14

Lutron Electronics

Properties

Navn Værdi
Lamp Orientation Direct/Indirect | Indirect

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt