AXOR Edge TH universal 2 functions chrome
AXOR

AXOR Edge TH universal 2 functions chrome

AXOR Edge Thermostat for exposed/ concealed installation for 2 functions
Specifikation
  • Surfaces: - 46240020 Polished Chrome - 46240830 Polished Nickel - 46240930 Polished Brass - 46240000 Chrome - 46240130 Polished Bronze - 46240300 Polished Red Gold - 46240330 Polished Black Chrome - 46240990 Polished Gold Optic Specification: • 2 functions • depending on volume flow and installation situation approx. 50% flow rate reduction • Select push-button on/off control for 2 outlets • simultaneous use of several outlets • maximum flow rate at 3 bar: 24 l/min • thermostat cartridge • safety lock at 40 °C • temperature limitation adjustable • non-return valve • shelf made of safety glass • shelf finish: frosted grey glass • connection type: basic set • connection dimension: DN15 • min. operating pressure: 1 bar • max. operating pressure: 10 bar • Thermostat is delivered with buttons hand shower and Rain large
Teknisk specifikation
  • Unik ref.46240000
  • ProduktfamilieAXOR Edge
  • ProduktgruppeShower thermostat
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-04-01
  • Udgavenummer1
  • Højde (mm)77
  • Bredde (mm)436
  • Dybde (mm)136
Relateret
  • Designet iTyskland
  • Fremstillet iTyskland
  • Nettovægt (kg)10.5
Klassifikation
  • BIMobject-kategoriSanitet - Byger
  • IFC-klassifikationSanitetsanordning
  • ETIM-kodeEC011329
  • ETIM-navnShower mixing tap
  • UNSPSC-navnShowers
  • UNSPSC-kode30181503
  • Uniclass 2015-kodePr_40_20_87_76
  • Uniclass 2015-beskrivelseShower heads
  • CSI MasterFormat 2014-kode22 41 23
  • CSI MasterFormat 2014-titelResidential Showers
  • OmniClass-nummer23-31 17 00
  • OmniClass-betegnelseShowers
  • CSI UniFormat II-kodeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Tilgængelighed i region

Europa Asien
Åland
Israel
Albanien
Tyrkiet
Andorra
Belgien
Bosnien-Herzegovina
Bulgarien
Cypern
Danmark
Estland
Færøerne
Finland
Frankrig
Gibraltar
Grækenland
Guernsey
Holland
Hviderusland
Irland
Island
Isle of Man
Italien
Jan Mayen
Jersey
Kroatien
Letland
Liechtenstein
Litauen
Luxembourg
Malta
Moldova
Monaco
Montenegro
Nordmakedonien
Norge
Østrig
Polen
Portugal
Rumænien
Rusland
San Marino
Schweiz
Serbien
Slovakiet
Slovenien
Spanien
Storbritannien
Sverige
Tjekkiet
Tyskland
Ukraine
Ungarn
Vatikanstaten