Publish your products
6" Core Blocks
6" Core Blocks
6" Core Blocks
6" Core Blocks
6" Core Blocks
    CELBLOX®
    Archived

    6" Core Blocks

    An ICF is an insulating concrete form. A panel CELBLOX® insulating concrete form is a permanent, open cavity block made from two 2 ½” thick, 16” high x 48” long, 1.5# density, flame retardant panels molded out of expanded polystyrene. 90° and 45° corners, taper tops, brick ledges, single-sided and extender blocks of the same construction are also available.

    CELBLOX® incorporates a male/female feature on the top and bottom of each block to create secure and sealed seams as blocks are stacked atop each other. The ends of each block have a ridge and a groove that lock together when assembled to create a sealed seam and prevent movement during the concrete pour.

    CELBLOX® is a manufacturer and supplier of ICFs used for affordable, energy-efficient construction.

    CELBLOX® ICFs provide significant energy savings, greater comfort, added security, and faster construction than other wall systems.

    CELBLOX® ICFs combine forming, furring, and insulation in one step.

    CELBLOX® ICF are 100% recyclable.

    Technical specification
    • Unique ref.6-core-blocks
    • TypeBuilding Material
    • Date of publishing2024-04-05
    • Edition number1
    • Height (inches)16
    • Width (inches)48
    • Depth (inches)11
    Related
    • Material mainPolystyrene (EPS)
    • Weight Net (Lbs)6.8
    Classification
    • BIMobject CategoryBuilding Materials - Bricks & Blocks
    • Uniclass 2015 CodePr_20_93_52_42
    • Uniclass 2015 DescriptionInsulated concrete blocks
    • CSI MasterFormat 2014 Code03 11 19
    • CSI MasterFormat 2014 TitleInsulating Concrete Forming
    • OmniClass Number23-13 31 17 17
    • OmniClass TitleInsulated Concrete Forms
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit