Publish your products
BETAFENCE Securifor Flat A1
Betafence

BETAFENCE Securifor Flat A1

  • ​Tested and certified to the LPS 1175 Issue 8 standard :
  • A complete and versatile system
  • An effective anti-vandalism system
  • A deterrent and adaptable device
Specification
  • Benefits

    ​Tested and certified to the LPS 1175 Issue 8 standard :

    The LPS 1175 Issue 8 standard guarantees enhanced protection through a rigorous classification of resistance levels against intrusions. Tested and certified, our system provides adaptable and reliable security for sensitive sites.

    A complete and versatile system

    The Securifor system combines a high-security SECURIFOR® Flat panel with a robust B Thru type of post with coverplate for durable and reliable fixation. Its secure fixings ensure stability and adaptability, even on sloped terrain.

    An effective anti-vandalism system

    The combination of a narrow-mesh panel and a robust post provides strong protection against vandalism. Its 4 mm wires prevent climbing, breaking in, and cutting with conventional tools.

    A deterrent and adaptable device

    Available in heights up to 5 meters, this high-security system acts as a strong deterrent against intrusions. It can also be enhanced with electronic alarms or detection systems for added protection.

    Specifications

    Panels

    Mesh size: 76.2 x 12.7 mm

    Horizontal wire diameter: 4 mm

    Vertical wire diameter: 4 mm

    Width: 2518.6 mm

    Weld strength: 50% of minimum tensile strength of wire

    Panels can be installed stacked for extra height

    Posts

    Rectangular B-through galvanised steel profile

    Cover plate: 25 x 5 mm, fixed with M8 mushroom head square neck bolts, washers, and self-breaking nuts

    Section sizes: 60x60x2.5 mm up to 120x120x3 mm (depending on height)

    System Heights & Fixings

    Colours

    Standard: RAL 6005 Green, RAL 9010 White, RAL 7016 Anthracite, RAL 9005 Black

    Other colours on request

    Applications

    Data centres

    Utilities and critical infrastructure

    Industrial and commercial facilities

    Airports and transport hubs

    Government and defence sites

    Certification

    LPCB LPS 1175 Issue 8 – Security Rating A1

    A = Tool Set A | 1 = 1 Minute Minimum Delay

    Listed in the LPCB RedBook Live directory.

Technical specification
  • Unique ref.betafence-securifor-flat-a1
  • Product familyMetal Fence Panel
  • Product groupSecurifor FLAT A1 rated
  • TypeObject (single object)
  • Date of publishing2026-10-06
  • Edition number1
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Europe Asia Oceania Africa
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen