Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/46b909d5-718d-41d0-8249-23845c0d9a3d
Home
Categories
Building Materials
Other Building Materials
Cerámica Natural Wood
Available in United States
alfa para la vida real
Follow
Cerámica Natural Wood
Download
Technical specification
Technical specification
Unique ref.
225028904
Product family
Ceramic tiles
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2025-03-31
Edition number
1
Width (mm)
210
Depth (mm)
610
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other Building Materials
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Step 1M BH1
Download
alfa para la vida real
Cerámica pared brick metro brillante lilac
Download
alfa para la vida real
Rejilla canal piscina arena
Download
alfa para la vida real
Cerámica piso rocca
Download