Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/03ae4ed8-4d67-4a90-a81f-58603e88bc2d
Home
Categories
Building Materials
Other Building Materials
Cerámica Madera Nilo
Available in United States
alfa para la vida real
Follow
Cerámica Madera Nilo
Download
Technical specification
Technical specification
Unique ref.
225028896
Product family
Ceramic tiles
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2025-03-31
Edition number
1
Width (mm)
210
Depth (mm)
610
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other Building Materials
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
GRAMA PETIT DAKAR
Download
alfa para la vida real
Porcelanato simenta sand 80x160 cm Beige
Download
alfa para la vida real
Cerámica daffen 33x100 cm Blanco
Download
alfa para la vida real
Porcelanato boutique basalto
Download
alfa para la vida real
Cerámica Granate
Download
alfa para la vida real
Cerámica craquele
Download