Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/c6d61f33-0915-4bfd-a209-547dcc31d468
Home
Categories
Building Materials
Acoustic Panels & Accessories
Porcelagres damasco 300x70 mm
Available in United States
alfa para la vida real
Follow
Porcelagres damasco 300x70 mm
Download
Technical specification
Technical specification
Unique ref.
225027655
Type
Object (single object)
Date of publishing
2024-06-25
Edition number
1
Classification
Classification
BIMobject Category
Building Materials - Acoustic Panels & Accessories
Similar products
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Cerámica piso rocca
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download
alfa para la vida real
Cerámica piso madera oporto
Download
alfa para la vida real
Rejilla canal piscina arena
Download